Product Hierarchy
Product Hierarchy

PPACOR - PPRO Bus Cable Connector Type 1


PPRO Bus Cable Connector Type 1 Color Black for mating rack manager

Product Overview

Suitable Applications: Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Packaging: 10 units packaged in a plastic bag

Connectors

Materials
DescriptionMaterialColor
Bus connector, 6 pin, female, 180°, black, 1.27mm pitch (AWG26/7)LCP GF30Black
Centerline (Pitch): 1.27mm

Temperature Range

Storage Temperature Range: -55°C To +150°C
Operating Temperature Range: -55°C To +150°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Compliant

History

Update and Revision: Revision Number: 0.11 Revision Date: 05-15-2025
No accessories are available for this product