Product Hierarchy
Product Hierarchy

PP12M-MSSV8X-0478 - M12 pigtail, Push Pull, Industrial CAT 7, PUR black cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+




M12 pigtail, Push Pull acc. to IEC 61076-2-010, Industrial CAT 7, PUR black cable, shielded, male, straight, X-coded acc. to IEC 61076-2-109, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+, 10GBASE-T, 50 V AC / 60 V DC, 0.5 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, cULus, UL1863

Technical Data

Product Family: Data Connectors
Product Sub Family: M12 Standard push pull
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 8
Coding: X
Shielding: Shielded
Attachment Type: Snap Ring
Rated Voltage: 60 V
Rated Voltage (UL): 50 V AC / 60 V DC
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 0.5 A
Rated Current (UL)*: 0.5 A
Data Transmission: Gigabit Ethernet Cat7
Data Transmission Rate: 10 Gbit/s
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Operating Temperature (UL): max. 80 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-109/-010
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: PA
Attachment Plating: Not Available
Shielding Material: GD-Zn, nickel-plated

Additional Technical Data

Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 478
Conductor Size: 4x2x0.14 mm²
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 200.000
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 6.80 ± 0.30 mm
Wire Insulation Material: PE
Insulated Wire Diameter: ø 1.05 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 80 °C
Ambient Temperature (Flex Installation): 0 °C - +50 °C
UL Cable Type: AWM: 21327
Flammability Class (Cable Jacket): FT-2
Core Colors: Twisted pairs: white & blue, white & orange, white & green, white & brown

Approvals

UL-File: pending
UL: UL 2238; cULus (pending)

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1
Oil Resistance: IEC 60811-2-1

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
935300004PP12M-MSSV8X-0478-0500
935300003PP12M-MSSV8X-0478-0300
935300002PP12M-MSSV8X-0478-0200
935300001PP12M-MSSV8X-0478-0100
935300009PP12M-MSSV8X-0478-0010
3D CAD_PP12M_8X.stp.zip
No accessories are available for this product