Product Hierarchy
Product Hierarchy

PP12M-MSSV5A-0253 - M12 pigtail, Push Pull, CANopen/DevicerNet cable, PUR black cable, shielded, male, straight, D-coded, 4-Pin + Shield Pin, Data: 2x0.25 mm² + Power: 2x0.34 mm²




M12 pigtail, Push Pull, CANopen/DevicerNet cable, PUR black cable, shielded, male, straight, D-coded, 4-Pin + Shield Pin, Data: 2x0.25 mm² + Power: 2x0.34 mm²50 V AC / 60 V DC, 4 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1, exclusion of dangerous materials, line construction acc. CAN-Bus and DeviceNET specification

Technical Data

Product Family: Data Connectors
Product Sub Family: M12 Standard push pull
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 5
Coding: A
Shielding: Shielded
Attachment Type: Snap Ring
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 4 A
Data Transmission: CANopen / DeviceNet
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: PA
Shielding Material: GD-Zn, nickel-plated

Additional Technical Data

Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 253
Conductor Size: Data: 2x0.25 mm² + Power: 2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 6.70 ± 0.20 mm
Wire Insulation Material: Data: PE + Power: PE or PP
Insulated Wire Diameter: Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549 or 21198
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1
Cable Characteristics: Free of lacquer wetting disturbing substances, Exclusion of silicone, Coldness flexibilty
Core Colors: Data pair: blue, white; Power pair: red, black

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
935301020PP12M-MSSV5A-0253-0500
935301019PP12M-MSSV5A-0253-0300
935301018PP12M-MSSV5A-0253-0200
935301017PP12M-MSSV5A-0253-0100
935301031PP12M-MSSV5A-0253-0010
3D CAD_PP12M_5A.stp.zip
No accessories are available for this product