Product Hierarchy
Product Hierarchy

PP12M-MSSV4D-PP12M-MSSV4D-0342 - M12 cordset, Push Pull, similar PROFINET Type C, PUR green cable, shielded, male, straight, D-coded, 4-Pin, 2x2x0.34mm², star-quad, PoE




M12 cordset, Push Pull, similar PROFINET Type C, CAT 5, PUR green cable, shielded, male to male, straight to straight, D-coded, 4-Pin, 2x2x0.34mm², star-quad, PoE, 100Base-T, 100 Mbit/s, Fast Ethernet, 63 V DC, 4 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), star-quad: white & blue, yellow & orange, cULus, UL 2238

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 4 A
Rated Current (UL)*: 4A
Data Transmission: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Product Sub Family: M12 Standard push pull
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Snap Ring
Number of Pins: 4
Coding: D
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Operating Temperature (UL): max. 80 °C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: PA
Shielding Material: GD-Zn, nickel-plated
Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 342
Conductor Size: 2x2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 Mio.
Cycles (Torsion): ˃ 2 M @ ± 360 °/1 m
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: green
Cable Diameter D: ø 6.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.58 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility
Core Colors: quad: white & blue, yellow & orange

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard push pull
Type of Contact / Gender, Side 2: Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Snap Ring
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Protection Degree / IP Rating, Side 2**: IP65, IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V0
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: PA
Shielding Material, Side 2: GD-Zn, nickel-plated
Fastening Torque (Attachment), Side 2: PushPull

Approvals

UL-File: pending
UL: UL 2238; cULus (pending)

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: IEC 60811:404

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: * Notice derating

History

Update and Revision: Revision Number: 0.16 Revision Date: 09-19-2024
Variants
Item #Item Description
935302004PP12M-MSSV4D-PP12M-MSSV4D-0342-0500
935302003PP12M-MSSV4D-PP12M-MSSV4D-0342-0300
935302002PP12M-MSSV4D-PP12M-MSSV4D-0342-0200
935302001PP12M-MSSV4D-PP12M-MSSV4D-0342-0100
3D CAD_PP12M_4D.stp.zip
No accessories are available for this product