Product Hierarchy
Product Hierarchy

PP12M-MAS55A-0253 - CANopen / DeviceNet Data Single-Ended Cordset: M12 PushPull Standard, male, angled, 5-pin, A-coded, shielded




Fast mounting CANopen / DeviceNet Data Single-Ended Cordset

Technical Data

Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: angled
Number of Pins: 5
Coding, Side 1: A
Shielding Type: Shielded
Attachment Type: Inner Push Pull
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Data Transmission Type: CANopen / DeviceNet
Data Transmission Rate: -
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: PA
Shielding Material: GD-Zn, nickel-plated

Additional Technical Data

Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 253
Conductor Size: Data: 2x0.25 mm² + Power: 2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): -
Cycles (Torsion): -
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 6.70 ± 0.20 mm
Wire Insulation Material: Data: PE + Power: PE or PP
Insulated Wire Diameter: Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: -
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549 or 21198
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1
Cable Characteristics: Free of lacquer wetting disturbing substances, Exclusion of silicone, Coldness flexibilty
Core Colors: Data pair: blue, white; Power pair: red, black

Approvals

UL-File: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision: Revision Number: 0.3 Revision Date: 07-21-2026
Variants
Item #Item DescriptionCable LengthRated Current
935309017PP12M-MAS55A-0253-01001 m4 A
935309018PP12M-MAS55A-0253-02002 m4 A
935309019PP12M-MAS55A-0253-03003 m4 A
935309020PP12M-MAS55A-0253-05005 m4 A
No accessories are available for this product