Product Hierarchy
Product Hierarchy

PP12M-MAS54A-0288 - PushPull Standard Sensor/Actuator Single-Ended Cordset: M12 PushPull Standard, male, angled, 4-pin, A-coded, shielded




Fast mounting Sensor/Actuator Single-Ended Cordset

Technical Data

Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: angled
Number of Pins: 4
Coding, Side 1: A
Shielding Type: Shielded
Attachment Type: Inner Push Pull
Voltage Rating: 60 V
Rated Voltage (UL): 50 V AC / 60 V DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Data Transmission Type: -
Data Transmission Rate: -
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Operating Temperature (UL): max. 80 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-109/-010, DIN EN 50467
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: PA
Shielding Material: GD-Zn, nickel-plated

Additional Technical Data

Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 288
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 Mio.
Cycles (Torsion): ˃ 1 M @ ± 180 °/1 m
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 5.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.30 ±0.1 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: -
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility
Core Colors: brown, white, blue, black

Approvals

UL-File: E315587
UL: UL 2238; cULus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision: Revision Number: 0.5 Revision Date: 07-21-2026
Variants
Item #Item DescriptionCable LengthRated Current
935309001PP12M-MAS54A-0288-01001 m4 A
935309002PP12M-MAS54A-0288-02002 m4 A
935309003PP12M-MAS54A-0288-03003 m4 A
935309004PP12M-MAS54A-0288-05005 m4 A
No accessories are available for this product