(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 PushPull Standard, male, angled, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²
| Product Family: | Data Connector |
| Side 1 Product Sub Family: | M12 Standard push pull |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | angled |
| Number of Pins: | 8 |
| Coding, Side 1: | X |
| Shielding Type: | Shielded |
| Attachment Type: | Inner Push Pull |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Data Transmission Type: | Gigabit Ethernet Cat7 |
| Data Transmission Rate: | 10 Gbit/s |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-109/-010 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | PA |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | PushPull |
| Cable Number: | 478 |
| Conductor Size: | 4x2x0.14 mm² |
| Number of Wires: | 8 |
| Cycles (Bending): | ˃ 200.000 |
| Cycles (Torsion): | - |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 6.80 ± 0.30 mm |
| Wire Insulation Material: | PE |
| Insulated Wire Diameter: | ø 1.05 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | 0 °C - +50 °C |
| Ambient Temperature (Drag Chain Inst): | - |
| UL Cable Type: | AWM: 21327 |
| Flammability Class (Cable Jacket): | FT-2 |
| Cable Characteristics: | - |
| Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
| UL-File: | pending |
| UL: | UL 2238; cULus (pending) |
| RoHS Compliant: | yes |
| Halogenfree: | IEC 60754-1 |
| Oil Resistance: | IEC 60811-2-1 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |