Product Hierarchy
Product Hierarchy

PFSUVUV003ML6XY - FiberExpress Fiber Patch Cord, OS2, LC Duplex Uniboot -LC Duplex Uniboot, LSZH, Round 2.0mm, A/B, 3M, Yellow Jacket


FiberExpress Fiber Patch Cord, OS2, LC Duplex Uniboot -LC Duplex Uniboot, LSZH, Round 2.0mm, A/B, 3M,Yellow Jacket

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 50 µm
Fiber Count: 2

Physical Specifications

Connectors
DescriptionTypeBoot Color
Connector A (Inside End)LC Duplex UHD UnibootWhite
Connector B (Outside End)LC Duplex UHD UnibootWhite
Assembly Cable
Jacket Color
Yellow

Optical Characteristics

Polarity Identification: A/B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Duplex UHD Uniboot0.3 dB55 dB
Connector B (Outside End)LC Duplex UHD Uniboot0.3 dB55 dB

Mechanical Characteristics

Crush Resistance: 1000N/100mm(Short-Term),200N/100mm(Long-Term)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
TIA/EIA Compliance: TIA 604, TIA-568.3-D
ISO/IEC Compliance: IEC 60794-2-50, IEC 61034-2 - Smoke Density Min Transmittance = IEC 61034
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = IEC 60754-1
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Packaging: Individually packaged in a clear plastic bag

History

Update and Revision: Revision Number: 0.12 Revision Date: 07-17-2025
No accessories are available for this product