Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
FiberExpress Fiber Patch Cord, OS2, LC Duplex Uniboot -LC Duplex Uniboot, LSZH, Round 2.0mm, A/B, Yellow Jacket
| Suitable Applications: | Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 9 µm |
| Fiber Count: | 2 |
| Description | Type | Boot Color |
|---|---|---|
| Connector A (Inside End) | LC Duplex Uniboot | White |
| Connector B (Outside End) | LC Duplex Uniboot | White |
| Jacket Color |
|---|
| Yellow |
| Polarity Identification: | A/B |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | LC Duplex Uniboot | 0.25 dB | 55 dB |
| Connector B (Outside End) | LC Duplex Uniboot | 0.25 dB | 55 dB |
| Crush Resistance: | 1000N/100mm(Short-Term),200N/100mm(Long-Term) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| TIA/EIA Compliance: | TIA 604, TIA-568.3-D |
| ISO/IEC Compliance: | IEC 60794-2-50 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = IEC 60754-1 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Item # | Length |
|---|---|
| PFSLULU001ML6XY | 1 m |
| PFSLULU002ML6XY | 2 m |
| PFSLULU003ML6XY | 3 m |
| PFSLULU005ML6XY | 5 m |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
| Notes: | Packaging: Individually packaged in a clear plastic bag |
| Update and Revision: | Revision Number: 0.6 Revision Date: 06-11-2026 |