(109)FiberExpress Fiber Patch Cord, OS2, LC Simplex-SC Simplex, PVC OFNR, Simplex cord 2.0mm, Yellow Jacket
Suitable Applications: | Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
Fiber Type: | OS2 |
Fiber Core Diameter: | 9 µm |
Fiber Count: | 1 |
Description | Type | Boot Color |
---|---|---|
Connector A (Inside End) | LC Simplex | White |
Connector B (Outside End) | SC Simplex | White |
Jacket Color |
---|
Yellow |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Simplex | 0.30 dB | 55 dB |
Connector B (Outside End) | SC Simplex | 0.30 dB | 55 dB |
Crush Resistance: | 500N/100mm |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | ANSI/ UL 1666 |
TIA/EIA Compliance: | TIA 604-10 & TIA 604-3, TIA-568.3-D |
ISO/IEC Compliance: | IEC 61754-20 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
Notes: | Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M) |
Update and Revision: | Revision Number: 0.42 Revision Date: 12-07-2023 |