Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
FiberExpress Fiber Patch Cord, OM4(BI), LC Duplex-LC Duplex, PVC OFNR, Duplex Zipcord 2.0mm, A/B, Erika V Jacket, Short Boot
| Suitable Applications: | Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50 µm |
| Fiber Count: | 2 |
| Description | Type | Boot Color |
|---|---|---|
| Connector A (Inside End) | LC Duplex | White |
| Connector B (Outside End) | LC Duplex | White |
| Jacket Color |
|---|
| Erika Violet |
| Polarity Identification: | A/B |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | LC Duplex | 0.15 dB | 25 dB |
| Connector B (Outside End) | LC Duplex | 0.15 dB | 25 dB |
| Crush Resistance: | 500N/100mm |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | ANSI/ UL 1666 |
| TIA/EIA Compliance: | TIA 604-10, TIA-568.3-D |
| ISO/IEC Compliance: | IEC 61754-20 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
| Notes: | Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M) |
| Update and Revision: | Revision Number: 0.2 Revision Date: 06-17-2026 |