(109)FiberExpress Fiber Patch Cord, OM3(BI), ST-ST, LSZH, Duplex Zipcord 3.0mm, Aqua Jacket
Suitable Applications: | Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50 µm |
Fiber Count: | 2 |
Description | Type | Boot Color |
---|---|---|
Connector A (Inside End) | ST | Black |
Connector B (Outside End) | ST | Beige |
Jacket Color |
---|
Aqua |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | ST | 0.25 dB | 25 dB |
Connector B (Outside End) | ST | 0.25 dB | 25 dB |
Crush Resistance: | 500N/100mm |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
TIA/EIA Compliance: | TIA-604-2-B, TIA-568.3-D |
ISO/IEC Compliance: | IEC 60793-2-10 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = IEC 60754 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
Notes: | Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M) |
Update and Revision: | Revision Number: 0.52 Revision Date: 12-07-2023 |