Product Hierarchy
Product Hierarchy

PF3LDLDxxxML2XA-B - FiberExpress Fiber Patch Cord, OM3(BI), LC Duplex-LC Duplex, LSZH, Duplex Zipcord 2.0mm, A/B, Aqua Jacket, Short Boot

FiberExpress Fiber Patch Cord, OM3(BI), LC Duplex-LC Duplex, LSZH, Duplex Zipcord 2.0mm, A/B, Aqua Jacket, Short Boot

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50 µm
Fiber Count: 2

Physical Specifications

Connectors
DescriptionTypeBoot Color
Connector A (Inside End)LC DuplexWhite
Connector B (Outside End)LC DuplexWhite
Assembly Cable
Jacket Color
Aqua

Optical Characteristics

Polarity Identification: A/B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Duplex0.25 dB25 dB
Connector B (Outside End)LC Duplex0.25 dB25 dB

Mechanical Characteristics

Crush Resistance: 500N/100mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
TIA/EIA Compliance: TIA 604-10, TIA-568.3-D
ISO/IEC Compliance: IEC 61754-20IEC 60793-2-10IEC 60794-2-50
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = IEC 60754
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets
Notes: Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M)

History

Update and Revision: Revision Number: 0.2 Revision Date: 06-19-2026
No accessories are available for this product