(109)PDU, Basic, Standard, 16A, 230V, Vertical, (20) IEC C13, C20.
Environmental Space: | Indoor |
Power Distribution Type: | Basic Standard |
Width: | 41 mm |
Depth: | 41 mm |
Length: | 1683 mm |
Input voltage: | 230 V |
Rated Current*: | 16 A |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 3.6 kW |
On-Off Switch: | No |
Plug Type: | IEC60320 C20 Power Inlet (cord sold separately) |
Quantity Of Inputs: | 1 |
Total Receptacle: | 20 |
Receptacle 1 Type: | IEC C13 |
Receptacle 1 Quantity: | 20 |
Receptacle 1 Style: | Individual |
Receptacle 1 Voltage per Receptacle: | 230V |
Receptacle 1 Maximum Output per Receptacle/Socket: | 10A |
Cord Length: | 3 m |
Mounting: | Vertical |
Toolless Mounting Hardware Center to Center Spacing: | 1645 mm |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder coat |
Material: | Steel |
Weight: | 4.54 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-2924 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-2924 |
Update and Revision: | Revision Number: 0.38 Revision Date: 03-30-2023 |