Product Hierarchy
Product Hierarchy

PDU-2868 - PDU Meter St Disp H 230V 16A 2P+E (8)C13

PDU, Metered, Standard, 16A, 230V, Horizontal/Vertical, (8) IEC C13, 3 m power cord with 2P+E (IP44), Power - Local (A, V, W, PF) Digital RMS Scrolling Power Meter +/- 2% Accuracy with Full Scale 60Hz sine wave input.

Application

Environmental Space: Indoor
Power Distribution Type: Metered Standard
Monitoring: Power - Local (A, V, W, PF) Digital RMS Scrolling Power Meter +/- 2% Accuracy with Full Scale 60Hz sine wave input
Input Monitoring: Aggregate - Total Unit Monitoring

Construction and Dimensions

Height: 44 mm
Width: 432 mm
Depth: 47 mm

Electrical Characteristics

Input voltage: 230 V
Rated Current*: 16 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 3.6 kW

Mechanical Construction

On-Off Switch: No
Plug Type: IEC60309 2P + E, 16A, 250V, Splashproof IP44
Quantity Of Inputs: 1
Total Receptacle: 8
Receptacle 1 Type: IEC C13
Receptacle 1 Quantity: 8
Receptacle 1 Style: Banks of 4
Receptacle 1 Voltage per Receptacle: 230V
Receptacle 1 Maximum Output per Receptacle/Socket: 10A per receptacle bank
Cord Length: 3 m
Type of Cordage: 2.5mm² H07RN-F

Mechanical Characteristics

Mounting: Zero U or 1U

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 1.36 kg

Standards

ISO/IEC Compliance: IEC 60950-1
EU CE Mark: Yes
EU Directive 2011/65/EU (ROHS II): Compliant
CENELEC Compliance: EN 55032, EN 55024

Part Number

Packaging: Individually boxed
Update and Revision: Revision Number: 0.15 Revision Date: 05-14-2020
No documents exists.
No accessories are available for this product