Product Hierarchy
Product Hierarchy

PDU-2815 - PDU Meter St Disp V 230V 16A C20 (20)C13

PDU, Metered Standard, 16A, 230V, 3.6kW, Vertical, (20) IEC C13, C20

Application

Environmental Space: Indoor
Power Distribution Type: Metered Standard
Monitoring: Power - Local (A, V, W, PF) Digital RMS Scrolling Power Meter +/- 2% Accuracy with Full Scale 60Hz sine wave input
Input Monitoring: (A, V, W, PF)

Construction and Dimensions

Width: 41 mm
Depth: 41 mm
Length: 1683 mm

Electrical Characteristics

Input voltage: 230 V
Rated Current: 16 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 3.6 kW

Mechanical Construction

On-Off Switch: No
Plug Type: IEC60320 C20 Power Inlet (cord sold separately)
Quantity Of Inputs: 1
Receptacle 1 Type: IEC C13
Receptacle 1 Quantity: 20
Receptacle 1 Style: Individual
Receptacle 1 Voltage per Receptacle: 230 V
Receptacle 1 Maximum Output per Receptacle/Socket: 0.4166666666666667

Mechanical Characteristics

Mounting: Vertical

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 4.54 kg

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (ROHS II): Compliant
CENELEC Compliance: EN 55032, EN 55024

Part Number

Packaging: Individually boxed
Update and Revision: Revision Number: 0.6 Revision Date: 07-11-2019
No documents exists.
No accessories are available for this product