Product Hierarchy
Product Hierarchy

PDU-2810 - PDU Basic St H 230V 32A 2P+E (12)C13


PDU, Basic, Standard, 32A, 230V, Horizontal, (12) IEC C13, breakered, 3 m power cord with 2P+E (IP44).

Application

Environmental Space: Indoor
Power Distribution Type: Basic Standard

Construction and Dimensions

Height: 44 mm
Width: 432 mm
Depth: 165 mm

Electrical Characteristics

Input voltage: 230V
Rated Current*: 32 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 7.3kW

Mechanical Construction

On-Off Switch: Breaker/Switch Combination
Plug Type: IEC60309 2P + E, 32A, 250V, Splashproof IP44
Quantity Of Inputs: 1
Total Receptacle: 12
Receptacle 1 Type: IEC C13
Receptacle 1 Quantity: 12
Receptacle 1 Quantity per Breaker: 6
Receptacle 1 Style: Banks of 3
Receptacle 1 Voltage per Receptacle: 230V
Receptacle 1 Maximum Output per Receptacle/Socket: 10A per receptacle bank
Cord Length: 3 m
Type of Cordage: 4mm² H07RN-F

Mechanical Characteristics

Mounting: 1U

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 3.63 kg

Standards

IEC Compliance: IEC 60950-1
EU CE Mark: Yes
EU Directive 2011/65/EU (ROHS II): Compliant
CENELEC Compliance: EN 55032, EN 55024

Part Number

Packaging: Individually boxed
Variants
Item #Color
PDU-2810Black
Update and Revision: Revision Number: 0.28 Revision Date: 07-03-2020
No documents exists.
No accessories are available for this product