Product Hierarchy
Product Hierarchy

PDU-2773 - PDU Basic St V 230V 32A 2P+E (24)C13(6)C19

PDU, Basic Standard, 32A, 230V, 7.3kW, Vertical, (24) IEC C13, (6) IEC C19, 3m power cord with 2P+E (IP44)

Application

Environmental Space: Indoor
Power Distribution Type: Basic Standard

Construction and Dimensions

Width: 51 mm
Depth: 51 mm
Length: 1683 mm

Electrical Characteristics

Input voltage: 230 V
Rated Current*: 32 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 7.3 kW

Mechanical Construction

On-Off Switch: Breaker/Switch Combination
Plug Type: IEC60309 2P + E, 32A, 250V, Splashproof IP44
Quantity Of Inputs: 1
Total Receptacle: 30
Receptacle 1 Type: IEC C13
Receptacle 1 Quantity: 24
Receptacle 1 Quantity per Breaker: 12
Receptacle 1 Style: Banks of 4
Receptacle 1 Voltage per Receptacle: 230 V
Receptacle 1 Maximum Output per Receptacle/Socket: 10A per receptacle bank
Receptacle 2 Type: IEC C19
Receptacle 2 Quantity: 6
Receptacle 2 Quantity per Breaker: 3
Receptacle 2 Style: Individual
Receptacle 2 Voltage per Receptacle: 230 V
Receptacle 2 Maximum Output per Receptacle/Socket: 16 A
Cord Length: 3 m
Type of Cordage: 4mm² H07RN-F

Mechanical Characteristics

Mounting: Vertical

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 8.16 kg

Standards

ISO/IEC Compliance: IEC 60950-1
EU CE Mark: Yes
EU Directive 2011/65/EU (ROHS II): Compliant
CENELEC Compliance: EN 55032, EN 55024

Part Number

Packaging: Individually boxed
Update and Revision: Revision Number: 0.14 Revision Date: 05-14-2020
No documents exists.
No accessories are available for this product