(109)PDU, Monitored Outlet Level EC, 32A, 230/400V WYE, 22.0kW, Vertical, (12) Locking IEC C13, (12) Locking IEC C19, 10ft / 3m power cord with 3P+N+E (IP44)
Environmental Space: | Indoor |
Power Distribution Type: | Monitored Outlet Level |
Monitoring: | Input and Outlet power monitoring. Circuit/Breaker current monitoring. Environmental monitoring via optional remote sensors. Daisy chain Ethernet connectivity. Local high visibility LED display. |
Circuit Monitoring: | Circuit / Breaker Monitoring (A) |
Width: | 51 mm |
Depth: | 66 mm |
Length: | 1683 mm |
Input voltage: | 200-240/346-415V WYE |
Rated Current*: | 32 A x 3 Phase WYE |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 22.0 kW |
On-Off Switch: | Breaker/Switch Combination |
Plug Type: | IEC60309 3P + N + E, 32A, 230/400V, Splashproof IP44 |
Quantity Of Inputs: | 1 |
Power Entry Location: | Bottom Front |
Total Receptacle: | 24 |
Receptacle 1 Type: | U-Lock IEC C13 |
Receptacle 1 Quantity: | 12 |
Receptacle 1 Quantity per Breaker: | 2 |
Receptacle 1 Style: | Individual |
Receptacle 1 Voltage per Receptacle: | 230 V |
Receptacle 2 Type: | U-Lock IEC C19 |
Receptacle 2 Quantity: | 12 |
Receptacle 2 Quantity per Breaker: | 2 |
Receptacle 2 Style: | Individual |
Receptacle 2 Voltage per Receptacle: | 230 V |
Cord Length: | 3 m |
Type of Cordage: | 6mm² H07RN-F |
Mounting: | Vertical |
Toolless Mounting Hardware Center to Center Spacing: | 1556mm and 1645mm |
Network Connection: | Dual 10/100Mbps Ethernet |
Data Access Formats: | CSV datalog, JSON API, JSON datalog • Protocols Supported: DHCP, HTTP, HTTPS, IPv4, IPv6, LDAP, NTP, RADIUS, RSTP, SSH, SMTP, SNMP (v1/v2c/v3), Syslog, TACACS+ |
IP Reset Button: | Yes |
Hard Reboot Button: | Yes |
Remote Sensor RJ Connection Jacks: | 1(supports up to 16 sensors) |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder coat |
Material: | Steel |
Color: | Black |
Weight: | 10.0 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-12486 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-12486 | Black |
Update and Revision: | Revision Number: 0.15 Revision Date: 05-31-2024 |