(109)PDU, Basic Upgradeable, 16A, 230/400V WYE, 11.0kW, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, 3m power cord with 3P+N+E (IP44)
Environmental Space: | Indoor |
Power Distribution Type: | Basic Upgradeable |
Monitoring: | None. (upgradeable with HSMD module) |
Width: | 51 mm |
Depth: | 51 mm |
Length: | 1683 mm |
Input voltage: | 200-240/346-415 V WYE |
Rated Current*: | 16 A x 3 Phase WYE |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 11.0 kW |
On-Off Switch: | No |
Plug Type: | IEC60309 3P + N + E, 16A, 230/400V, Splashproof IP44 |
Quantity Of Inputs: | 1 |
Power Entry Location: | Bottom Front |
Total Receptacle: | 30 |
Receptacle 1 Type: | IEC C13 Locking |
Receptacle 1 Quantity: | 24 |
Receptacle 1 Quantity per Breaker: | 0 |
Receptacle 1 Style: | Individual |
Receptacle 1 Voltage per Receptacle: | 230 V |
Receptacle 2 Type: | IEC C19 Locking |
Receptacle 2 Quantity: | 6 |
Receptacle 2 Quantity per Breaker: | 0 |
Receptacle 2 Style: | Individual |
Receptacle 2 Voltage per Receptacle: | 230 V |
Cord Length: | 3 m |
Type of Cordage: | 2.5 mm^2 H07RN-F |
Mounting: | Vertical |
Toolless Mounting Hardware Center to Center Spacing: | 1556mm and 1645mm |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder |
Material: | Steel |
Color: | Black |
Weight: | 6.8 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-12303 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-12303 | Black |
Update and Revision: | Revision Number: 0.13 Revision Date: 03-30-2023 |