(6434)Outdoor Fiber Cable
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
(109)PDU, Metered Standard, 16A, 230V, 3.6kW, Horizontal, (12) IEC C13, (4) IEC C19, 3m power cord with 2P+E (IP44)
Environmental Space: | Indoor |
Power Distribution Type: | Metered Standard |
Monitoring: | Current - Local. Digital RMS Current Meter +/- 2% Accuracy with Full Scale 60Hz sine wave input |
Input Monitoring: | Total Unit Monitoring |
Height: | 88 mm |
Width: | 435 mm |
Depth: | 100 mm |
Input voltage: | 230 V |
Rated Current*: | 16 A |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 3.6 kW |
On-Off Switch: | No |
Plug Type: | IEC60309 2P + E, 16A, 250V, Splashproof IP44 |
Quantity Of Inputs: | 1 |
Total Receptacle: | 16 |
Receptacle 1 Type: | IEC C13 |
Receptacle 1 Quantity: | 12 |
Receptacle 1 Style: | 2 Banks of 2, 2 Banks of 4 |
Receptacle 1 Voltage per Receptacle: | 230 V |
Receptacle 1 Maximum Output per Receptacle/Socket: | 10 A per receptacle bank |
Receptacle 2 Type: | IEC C19 |
Receptacle 2 Quantity: | 4 |
Receptacle 2 Style: | Individual |
Receptacle 2 Voltage per Receptacle: | 230 V |
Receptacle 2 Maximum Output per Receptacle/Socket: | 16 A |
Cord Length: | 3 m |
Type of Cordage: | 2.5mm² H07RN-F |
Mounting: | 2U |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder coat |
Material: | Steel |
Weight: | 4.99 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-10470 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-10470 | Black |
Update and Revision: | Revision Number: 0.48 Revision Date: 05-31-2024 |