Product Hierarchy
Product Hierarchy

PDU-10448 - PDU Basic St H SW 230V 16A 2P + E (12)C13




PDU, Basic Standard, 16A, 230V, 3.6kW, Horizontal, (12) IEC C13, 3m power cord with 2P+E (IP44)

Application

Environmental Space: Indoor
Power Distribution Type: Basic Standard

Construction and Dimensions

Height: 44 mm
Width: 435 mm
Depth: 100 mm

Electrical Characteristics

Input voltage: 230 V
Rated Current*: 16 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 3.6 kW

Mechanical Construction

On-Off Switch: Yes
Plug Type: IEC60309 2P + E, 16A, 250V, Splashproof IP44
Quantity Of Inputs: 1
Receptacle 1 Type: IEC C13
Receptacle 1 Quantity: 12
Receptacle 1 Style: Banks of 6
Receptacle 1 Voltage per Receptacle: 230 V
Receptacle 1 Maximum Output per Receptacle/Socket: 10 A per receptacle bank
Cord Length: 3 m
Type of Cordage: 2.5mm² H07RN-F

Mechanical Characteristics

Mounting: Horizontal

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 1.81 kg

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
CENELEC Compliance: EN 55032, EN 55024

Related Part Numbers

Part Number: PDU-10448
Packaging: Individually boxed
Variants
Item #Color
PDU-10448Black
Update and Revision: Revision Number: 0.33 Revision Date: 03-30-2023
No accessories are available for this product