Product Hierarchy
Product Hierarchy

PDU-10442 - PDU Basic St V SW 230V 16A 2P+E (20)UK




PDU, Basic Standard, 16A, 230V, 3.6kW, Vertical, (20) BS1363, 3m power cord with 2P+E (IP44)

Application

Environmental Space: Indoor
Power Distribution Type: Basic Standard

Construction and Dimensions

Width: 54 mm
Depth: 50 mm
Length: 1683 mm

Electrical Characteristics

Input voltage: 230 V
Rated Current*: 16 A
Input frequency: 50/60 Hz
VA per Input (Load Capacity): 3.6 kW

Mechanical Construction

On-Off Switch: Yes
Plug Type: IEC60309 2P + E, 16A, 250V, Splashproof IP44
Quantity Of Inputs: 1
Receptacle 1 Type: BS1363
Receptacle 1 Quantity: 20
Receptacle 1 Style: Individual - Right Hand Angled
Receptacle 1 Voltage per Receptacle: 230 V
Receptacle 1 Maximum Output per Receptacle/Socket: 13 A
Cord Length: 3 m
Type of Cordage: 2.5mm² PVC

Mechanical Characteristics

Mounting: Vertical
Toolless Mounting Hardware Center to Center Spacing: 1556mm and 1645mm

Environmental and Overall Characteristics

Ambient Temperature (operation), max: 45
Finish: Powder coat
Material: Steel
Weight: 6.35 kg

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
CENELEC Compliance: EN 55032, EN 55024

Related Part Numbers

Part Number: value
Packaging: Individually boxed
Variants
Item #Color
PDU-10442Black
Update and Revision: Revision Number: 0.44 Revision Date: 03-30-2023
No accessories are available for this product