(109)PDU, Basic Standard, 13A, 230V, 2.9kW, Horizontal, (12) IEC C13, 3m power cord with BS1363.
Environmental Space: | Indoor |
Power Distribution Type: | Basic Standard |
Height: | 44 mm |
Width: | 435 mm |
Depth: | 100 mm |
Input voltage: | 230 V |
Rated Current*: | 13 A |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 2.9 kW |
On-Off Switch: | No |
Plug Type: | BS 1363P |
Quantity Of Inputs: | 1 |
Receptacle 1 Type: | IEC C13 |
Receptacle 1 Quantity: | 12 |
Receptacle 1 Style: | Banks of 6 |
Receptacle 1 Voltage per Receptacle: | 230 V |
Receptacle 1 Maximum Output per Receptacle/Socket: | 10 A per receptacle bank |
Cord Length: | 3 m |
Type of Cordage: | 1.5mm² PVC |
Mounting: | Horizontal |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder coat |
Material: | Steel |
Weight: | 1.81 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-10414 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-10414 | Black |
Update and Revision: | Revision Number: 0.58 Revision Date: 03-22-2024 |