(109)PDU, Basic Standard, 10A, 230V, 2.3kW, Horizontal, (6) BS1363, 3m power cord with C14
Environmental Space: | Indoor |
Power Distribution Type: | Basic Standard |
Height: | 44 mm |
Width: | 435 mm |
Depth: | 50 mm |
Input voltage: | 230 V |
Rated Current*: | 10 A |
Input frequency: | 50/60 Hz |
VA per Input (Load Capacity): | 2.3 kW |
On-Off Switch: | Yes |
Plug Type: | IEC60320 C14 Power Inlet (corded) |
Quantity Of Inputs: | 1 |
Receptacle 1 Type: | BS1363 |
Receptacle 1 Quantity: | 6 |
Receptacle 1 Style: | Individual |
Receptacle 1 Voltage per Receptacle: | 230 V |
Receptacle 1 Maximum Output per Receptacle/Socket: | 10 A |
Cord Length: | 3 m |
Type of Cordage: | 1.5mm² H05VVF |
Mounting: | Horizontal |
Ambient Temperature (operation), max: | 45 |
Finish: | Powder coat |
Material: | Steel |
Weight: | 1.81 kg |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
CENELEC Compliance: | EN 55032, EN 55024 |
Part Number: | PDU-10398 |
Packaging: | Individually boxed |
Item # | Color |
---|---|
PDU-10398 | Black |
Update and Revision: | Revision Number: 0.45 Revision Date: 03-30-2023 |