Product Hierarchy
Product Hierarchy

P07141RF - TC-ER EPR(EPCV)/CPE, 7 C #14 Str BC, EPCV Ins E1, Blk CPE Jkt, 600/1000V 90C Dry/Wet SUN RES DIR BUR,OIL RES I/II,FT4




TYPE TC-ER: 7 CONDUCTORS - 14(7X22) AWG TINNED CU CONDUCTORS WITH EPR(EPCV) VW-1 INSULATION E1, CPE JACKET.

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable

Physical Characteristics (Overall)

Conductor
ElementAWGMaterialNo. of Conductors
Conductor(s)14BC - Bare Copper7
Conductor Count: 7
Insulation
MaterialNominal DiameterNominal Wall Thickness
EPR or EPCV - Ethylene Propylene Rubber0.133 in0.031 in
Color Chart
Color
Black
White
Red
Green
Orange
Blue
White/Black
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
CPE - Chlorinated Polyethylene0.493 in0.047 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.7 in
Current
Max. Recommended Current [A]
20 Amps per Conductor at 30ºC
Voltage
UL DescriptionVoltage Rating [V]
TC-ER600/1000 V (Type TC-ER)

Temperature Range

UL Temperature Rating: 90°C Dry, 90°C Wet
Operating Temperature Range: Wet/Dry: -40°C to 90°C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 181 lbs/1000ft
Maximum Recommended Pulling Tension: 358 lbs

Standards

NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL loading

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-16-2026
No accessories are available for this product