Product Hierarchy
Product Hierarchy

P03124J - TC EPR(EPCV)/CPE, 3+G C #12+12 Str TC, EPR(EPCV) Ins M4, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) EPR(EPCV)/CPE, 3+G Conductor 12+12AWG (Class B) Tinned Copper, EPR(EPCV) Insulation M4 Color Code, Black CPE Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 1000V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)312 AWG7x20TC - Tinned Copper
Ground Wire112 AWG7x20TC - Tinned Copper
Insulation
ElementSeparatorMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)Conductor(s)XLPE - Cross Linked Polyethylene0.032 in (0.81 mm)0.163 in (4.14 mm)Black and Numbered
Ground WireXLPE - Cross Linked Polyethylene0.032 in (0.81 mm)0.163 in (4.14 mm)Green
Inner Shield
Shield Type
No Shield
Outer Shield
Shield Type
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
CPE - Chlorinated Polyethylene0.047 in (1.2 mm)0.473 inYes
Overall Cable Diameter (Nominal): 0.473 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.68 Ohm/1000ft30 Amps per Conductor at 30ºC
Ground Wire1.75 Ohm/1000ft (5.74 Ohm/km)30 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
1.892 in (48.06 mm)2.365 in
Max. Pull Tension: 347 lbs (157 kg)
Bulk Cable Weight: 152 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.65 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
P03124J 0105000Reel
Date: 2005-04-01
No accessories are available for this product