Product Hierarchy
Product Hierarchy

P03064BF - TC-ER EPR(EPCV)/CPE, 3+G C #6+8 Str BC, EPCV Ins , Blk CPE Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR,OIL RES I/II,FT4




TYPE TC-ER: 3 CONDUCTORS - 6 AWG TINNED CU CONDUCTORS WITH EPR(EPCV) VW-1 INSULATION, 8 AWG TINNED COPPER GROUND, FR FILLER REQUIRED, CPE JACKET.

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable

Physical Characteristics (Overall)

Conductor
ElementAWGMaterialNo. of Conductors
Conductor(s)6BC - Bare Copper3
81
Insulation
MaterialNominal DiameterNominal Wall Thickness
EPR or EPCV - Ethylene Propylene Rubber0.272 in0.046 in
No Insulation
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
CPE - Chlorinated Polyethylene0.711 in0.063 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.41 ohms/1000ft
Current
Max. Recommended Current [A]
75 Amps per Conductor at 30ºC
Voltage
UL DescriptionVoltage Rating [V]
TC-ER600/1000 V (Type TC-ER)

Temperature Range

UL Temperature Rating: 90°C Dry, 90°C Wet
Operating Temperature Range: Wet/Dry: -40°C to 90°C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 424 lbs/1000ft
Maximum Recommended Pulling Tension: 792 lbs
Minimum Bend Radius During Installation: 2.8 in

Standards

NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL loading

History

Update and Revision: Revision Number: 0.5 Revision Date: 10-08-2026
Date: 2005-04-01
No accessories are available for this product