Product Hierarchy
Product Hierarchy

P03024BF - TC-ER EPCV/CPE, 2+G C #2+6 Str BC, EPCV Ins , Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR,OIL RES I/II,FT4




TYPE TC-ER: 3 CONDUCTORS - 2(7X) AWG TINNED CU CONDUCTORS WITH EPR(EPCV) VW-1 INSULATION, 6(7X) AWG TINNED COPPER GROUND, FR FILLER REQUIRED, CPE JACKET.

Product Overview

Suitable Applications: Power and Control Applications up to 600V Class 1 Division 2 Hazardous Locations; Recommended Cable

Construction Details

Conductor
ElementNo. of ElementsSizeMaterial
Conductor(s)22 AWGBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
EPR or EPCV - Ethylene Propylene Rubber0.046 in (1.2 mm)0.375 in (9.53 mm)Black, white
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
CPE - Chlorinated Polyethylene (Thermoset)0.083 in (2.1 mm)0.972 in (24.7 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.16 ohms/1000ft 130 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
(TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Installation Min.
9.9 in (250 mm)
Max. Pull Tension: 1857 lbs (842.3 kg)
Bulk Cable Weight: 904 lbs/1000ft (1350 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL loading
NEC / UL Compliance: TC-ER, XHHW-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.3 Revision Date: 10-07-2026
Date: 2005-04-01
No accessories are available for this product