Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Category 6, OSP Rated, 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Gel-Filled, Polyethylene Jacket
| Suitable Applications: | OSP-Outside, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Waterblocking: | Gel Filled |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented X-Spline®) | PE - Polyethylene | 0.251 in (6.38 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.251 in (6.38 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 160 pF/100m |
| Frequency | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 100 MHz | 45 ns/100m | 65% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 74.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20.0 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 3.8 | 65.3 | 63.3 | 59.5 | 55.7 | 52.7 | 23.0 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
| 8 | 5.3 | 60.8 | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
| 10 | 6.0 | 59.3 | 57.3 | 51.4 | 47.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
| 16 | 7.6 | 56.3 | 54.3 | 46.7 | 43.7 | 40.7 | 25.0 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
| 20 | 8.5 | 54.8 | 52.8 | 44.3 | 41.7 | 38.7 | 25.0 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
| 25 | 9.5 | 53.3 | 51.3 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
| 31.25 | 10.7 | 51.9 | 49.9 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
| 62.5 | 15.4 | 47.4 | 45.4 | 30.0 | 31.8 | 28.8 | 21.5 | 100 ± 15 | 100 ± 15 | 32.0 | |
| 100 | 19.8 | 44.3 | 42.3 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 | 30.0 | |
| 155 | 25.2 | 41.5 | 39.5 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 22 | 100 ± 15 | 28.1 | |
| 200 | 29.0 | 39.8 | 37.8 | 8.8 | 21.7 | 18.7 | 18.0 | 100 ± 22 | 100 ± 15 | 27.0 | |
| 250 | 32.8 | 38.3 | 36.3 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 32 | 100 ± 15 | 26.0 |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +75°C | -40°C To +60°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 28 lbs (13 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft (37 kg/km) |
| Environmental Suitability: | Outdoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Sustainability: | Product Lens™ |
| CPR Compliance: | CPR Euroclass: Fca; CPR UKCA Class: Fca |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-116-732, S-56-434, S-99-689, S-100-685 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Sunlight Resistant (Black Jacket Only). Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
| Update and Revision: | Revision Number: 0.713 Revision Date: 08-17-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| OSP6U 0101000 | Black | Reel | 1,000 ft | 612825295235 |