Product Hierarchy
Product Hierarchy

OSP6F - Category 6 OSP Cable, 4 Pair, F/UTP, Gel Filled

Category 6 Cable (350MHz), OSP Rated, 4-Pair, 23 AWG Solid Bare Copper Conductors, F/UTP, Gel-Filled, Polyethylene Jacket

Product Overview

Suitable Applications: OSP-Outside, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene0.26 in (6.6 mm)
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Waterblocking: Gel Filled
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier TechnologyPO - Polyolefin0.360 in (9.14 mm)Yes
Overall Cable Diameter (Nominal): 0.360 in (9.14 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)160 pF/100m
Delay
FrequencyMax. Delay SkewNom. Velocity of Prop.
100 MHz45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. TCL [dB]Min. ELTCTL [dB]
12.074.372.370.367.864.820.0100 ± 15100 ± 1540.035.0
43.865.363.359.555.752.723.0100 ± 15100 ± 1540.023.0
85.360.858.853.449.746.724.5100 ± 15100 ± 1540.016.9
106.059.357.351.447.844.825.0100 ± 15100 ± 1540.015.0
167.656.354.346.743.740.725.0100 ± 15100 ± 1538.010.9
208.554.852.844.341.738.725.0100 ± 15100 ± 1537.09.0
259.553.351.341.839.836.824.3100 ± 15100 ± 1536.07.0
31.2510.751.949.939.237.934.923.6100 ± 15100 ± 1535.15.1
62.515.447.445.430.031.828.821.5100 ± 15100 ± 1532.0
10019.844.342.322.527.824.820.1100 ± 15100 ± 1530.0
15525.241.539.514.323.920.918.8100 ± 22100 ± 1528.1
20029.039.837.88.821.718.718.0100 ± 22100 ± 1527.0
25032.838.336.33.519.816.817.3100 ± 32100 ± 1526.0
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +75°C-40°C To +60°C-40°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.75 in (95.3 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 49 lbs/1000ft (73 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire
CPR Compliance: CPR Euroclass: Fca; CPR UKCA Class: Fca
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class E
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

History

Update and Revision: Revision Number: 0.546 Revision Date: 08-17-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
OSP6F 0101000BlackReel1,000 ft612825400868
Date: 2017-04-12
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product