(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Fiber Raceway Vertical Downspout with cover, 50mm x 50mm, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Vertical downspout is used for fiber patch cord drop off purpose. Vertical downspout can be mounted along the duct without cutting the duct. It simplifies the design and save the installation time. Down spout can connect to trumpets or flex tubes. |
| Overall Height: | 50 mm |
| Overall Width: | 50 mm |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90% |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-22-2024 |