Fiber Raceway Straight Duct with cover, 100mm x 100mm, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Infrastructure & Cable Routing. |
| Overall Height: | 100 mm |
| Overall Width: | 100 mm |
| Overall Length: | 2 m |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. The standard duct color is yellow, other color options like orange or black are available upon request. Humidity (R.H): 5% ~ 90% |
| Update and Revision: | Revision Number: 0.12 Revision Date: 04-22-2024 |