Product Hierarchy
Product Hierarchy

ORCT04-0606YLHC - Fiber Raceway Horizontal Tee with cover, 100mm x 150mm, Yellow


Fiber Raceway Horizontal Tee with cover, 100mm x 150mm, Yellow

Product Overview

Environmental Space: Indoor
Suitable Applications: Horizontal Tees are used to join straight duct or provide a method of aggregating the cable into trunk horizontal duct.

Material

Overall Height: 100 mm
Overall Width: 150 mm

Temperature Range

Operating Temperature Range: -20°C To +70°C
Storage Temperature Range: -25°C To +70°C

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Product Notes

Notes: Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

History

Update and Revision: Revision Number: 0.12 Revision Date: 04-22-2024
No accessories are available for this product