(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Fiber Raceway 45° Down Elbow with cover, 100mm x 600mm, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Up/down elbows are used to connect horizontal routes at different height, or to allow the fiber path to be raised or lowered to avoid obstacles and change the routing. |
| Overall Height: | 100 mm |
| Overall Width: | 600 mm |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. A 90° up/down elbow can be achieved by 2 x 45° up/down elbows joined together with 1 duct joiner. Humidity (R.H): 5% ~ 90%. |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-22-2024 |