Fiber Raceway 45° Up Elbow with cover, 100mm x 300mm, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Up/down elbows are used to connect horizontal routes at different height, or to allow the fiber path to be raised or lowered to avoid obstacles and change the routing. |
| Overall Height: | 100 mm |
| Overall Width: | 300 mm |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. A 90° up/down elbow can be achieved by 2 x 45° up/down elbows joined together with 1 duct joiner. Humidity (R.H): 5% ~ 90%. |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-22-2024 |