Fiber Raceway Slotless Joiner, 100mm x 100mm, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Slotless joiner design without additional tooling for slots to be made on the duct side, simplifies the installation process. |
| Overall Height: | 100 mm |
| Overall Width: | 100 mm |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%. |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-22-2024 |