Product Hierarchy
Product Hierarchy

ORAE04-04YC - Fiber Raceway End Cap, 100mm x 100mm, Yellow


Fiber Raceway End Cap, 100mm x 100mm, Yellow

Product Overview

Environmental Space: Indoor
Suitable Applications: End caps are used for sealing the straight ducts.

Material

Overall Height: 100 mm
Overall Width: 100 mm

Temperature Range

Operating Temperature Range: -20°C To +70°C
Storage Temperature Range: -25°C To +70°C

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Product Notes

Notes: Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

History

Update and Revision: Revision Number: 0.12 Revision Date: 07-30-2024
No accessories are available for this product