Fiber Raceway Flex tube clip for 100mm x 100mm downspout with 1 x 80mm hole, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Flex Tube Clip is used to secure the tube to the downspouts. |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%. |
| Update and Revision: | Revision Number: 0.10 Revision Date: 05-14-2024 |