(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
100mm x 100mm Fiber Raceway Vertical Downspout Duct cover for 100mm x 100mm straight duct, Yellow
| Environmental Space: | Indoor |
| Suitable Applications: | Vertical downspout duct cover is used to seal the gap between downspout and straight duct. Downspout duct cover varies according to straight duct size and down spout. |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-V0 rated |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%. |
| Update and Revision: | Revision Number: 0.14 Revision Date: 07-30-2024 |