Product Hierarchy
Product Hierarchy

O-10GA25A - CAT 6A 4P23AWG, F/UTP, PVC Inner Jkt, PE Outer Jkt, Outdoor


CAT 6A 4PR x 23AWG U/UTP, Solid Bare Copper Conductors, PO Insulation, PVC Inner Jacket, PE Outer Jacket, Outdoor

Product Overview

Suitable Applications: Horizontal and building backbone Cable for outdoor application. Support current and future category 6 and 6A applications:such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T,ISDN, ATM as well as PoE application etc.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
23SolidBC - Bare Copper
Conductor Count: 8
Total Number of Pairs: 4
Insulation
MaterialNominal Diameter
PE - Polyethylene1.15 mm
Color Chart
NumberColor
Pair 11.Blue&Blue/White
Pair 22.Orange&Orange/White
Pair 33.Green&Green/white
Pair 44.Brown&Brown/White
Inner Jacket
MaterialColorNominal Diameter
PVC - Polyvinyl ChlorideBlue7.2 mm
Cabling
DescriptionFiller
4 pairs twisted together with central spline + overlapping polyester foil over cable coreCentral Spline
Outer Shield
TypeMaterialCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper26
Outer Jacket
MaterialNominal Diameter
PE - Polyethylene8.2 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR UnbalanceMax DCR Unbalanced Between Pairs [%]
95 Ohm/km2 %4 %
Capacitance
Max. Capacitance UnbalanceMax. Mutual Capacitance
160 pF/100m56 pF/m
Impedance
Nominal Characteristic Impedance
100 Ohm
Delay
Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
538 ns/100m45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXTMin. PSAACRFMin. TCL [dB]Min. ELTCTL [dB]
1 MHz2.1 dB/100m75.3 dB72.3 dB73.2 dB70.2 dB68 dB65 dB20 dB67 dB67 dB40 dB35 dB
4 MHz3.8 dB/100m66.3 dB63.3 dB62.5 dB59.5 dB56 dB53 dB23 dB67 dB66.2 dB34 dB23 dB
10 MHz5.9 dB/100m60.3 dB57.3 dB54.4 dB51.4 dB48 dB45 dB25 dB67 dB58.2 dB30 dB15 dB
16 MHz7.5 dB/100m57.2 dB54.2 dB49.8 dB46.8 dB43.9 dB40.9 dB25 dB67 dB54.1 dB28 dB10.9 dB
31.2 MHz10.5 dB/100m52.9 dB49.9 dB42.4 dB39.4 dB38.1 dB35.1 dB23.6 dB67.0 dB48.3 dB25.1 dB5.1 dB
62.5 MHz15.0 dB/100m48.4 dB45.4 dB33.4 dB30.4 dB32.1 dB29.1 dB21.5 dB65.6 dB42.3 dB22 dB
100 MHz19.1 dB/100m45.3 dB42.3 dB26.2 dB23.2 dB28 dB25 dB20.1 dB62.5 dB38.2 dB20 dB
125 MHz21.5 dB/100m43.8 dB40.8 dB22.3 dB19.3 dB26.1 dB23.1 dB19.4 dB61 dB36.3 dB19 dB
200 MHz27.6 dB/100m40.8 dB37.8 dB13.2 dB10.2 dB22 dB19 dB18 dB58 dB32.2 dB17 dB
250 MHz31.1 dB/100m39.3 dB36.3 dB8.3 dB5.3 dB20 dB17 dB17.3 dB56.5 dB30.2 dB16 dB
300 MHz34.3 dB/100m38.1 dB35.1 dB3.9 dB0.9 dB18.5 dB15.5 dB17.3 dB55.3 dB28.7 dB
500 MHz45.3 dB/100m34.8 dB31.8 dB14 dB11 dB17.3 dB52 dB24.2 dB
Table Notes: Limits below 4MHz are for information only. Reference standard is IEC61156-5.
Voltage
Voltage Rating [V]
Max. 72 V DC

Temperature Range

UL Temp Rating: -30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 70 kg/km
Max. Pull Tension: 80 N
Min. Bend Radius During Installation: 65 mm

Standards

ISO/IEC Compliance: IEC 61156-5, ISO/IEC 11801
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Applicable Environmental and Other Programs

Environmental Space: Outdoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Non-Halogenated: No
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorLength
O-10GA25A 010305MBlack305 m

History

Update and Revision: Revision Number: 0.14 Revision Date: 09-02-2025
Date: 2013-01-01
No accessories are available for this product