Product Hierarchy
Product Hierarchy

O02101X - TC EPR(EPCV)/CPE, 2+G C #10+10 Str BC, EPR(EPCV) Ins E1, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) EPR(EPCV)/CPE, 2+G Conductor 10+10AWG (Class B) Bare Copper, EPR(EPCV) Insulation E1 Color Code, Black CPE Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 1000V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)210 AWG7x18BC - Bare Copper
Ground Wire110 AWG7x18BC - Bare Copper
Insulation
ElementSeparatorMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)Conductor(s)XLPO - Crosslink Polyolefin0.032 in (0.81 mm)0.182 in (4.62 mm)Black, White
Ground WireXLPO - Crosslink Polyolefin0.032 in (0.81 mm)0.182 in (4.62 mm)Green
Inner Shield
Shield Type
No Shield
Outer Shield
Shield Type
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
CPE - Chlorinated Polyethylene0.047 in (1.2 mm)0.486 inYes
Overall Cable Diameter (Nominal): 0.486 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.06 Ohm/1000ft40 Amps per Conductor at 30ºC
Ground Wire1.080 Ohm/1000ft (3.543 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
1.944 in (49.38 mm)2.43 in
Max. Pull Tension: 440.4 lbs (199.8 kg)
Bulk Cable Weight: 123 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.56 Revision Date: 12-22-2023

Part Numbers

Variants
Item #Putup Type
O02101X 0105000Reel
Date: 2005-04-01
No accessories are available for this product