(109)Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as flexible non-metallic strength member, Single Polyethylene Jacket with Two Steel Wires Embedded, 8 Fibers
Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser), and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV, and/or broadcast. Easy to install in ducts, tunnels, trenches, and/or tubes. |
Fiber Type: | OS2 |
Fiber Grade acc. ITU-T: | G652.D |
Fiber Core Diameter: | 9/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 8 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Fibers Per Subunit: | 8 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 3.0 mm |
Subunit Color: | Natural |
Cable Core Waterblocking: | Waterblocking Glass Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 9 mm (0.35 in) |
Color: | Black |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.36 dB/km | 0.22 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
Min. Bend Radius During Installation: | 180 mm |
Min. Bend Radius During Operation: | 135 mm |
Max. Tensile Strength During Installation: | 1500 N (340 lbf) |
Max. Tensile Strength During Operation: | 600 N (130 lbf) |
Crush Resistance: | 1000 N/100mm |
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight: | 85 kg/km (57 lbs/1000ft) |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Outdoor, UV Resistance |
TIA/EIA Compliance: | TIA/EIA-455 |
ISO/IEC Compliance: | IEC 60794-1-1 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
Notes: | Embedded Strength Member : Two Parallel Steel Wires; Cable can pass UV Resistance test as per IEC 60794-1-22-F14. |
Update and Revision: | Revision Number: 0.31 Revision Date: 12-07-2023 |