(109)Indoor optical fiber distribution cable: 900μm LSZH tight buffer, Aramid yarn reinforcing, Single LSZH jacket, 2 Fibers, SM G.652.D, IEC 60332-3C rated
Product Category: | Fiber Distribution Cable |
Suitable Applications: | High degree of flexibility suitable for backbone, horizontal, inner and inter-building installations; Excellent LSZH flame retardant performance for indoor application |
Fiber Type: | OS2, G.652.D |
Fiber Core Diameter: | 9 µm |
Fiber Diameter: | 125 µm |
Buffer Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Buffer Construction: | Tight Buffer |
Buffer Diameter: | 900 µm |
Fiber Count: | 2 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Aramid Yarns |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 3.2 mm (0.13 in) |
Color: | Yellow |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.36 dB/km | 0.22 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
Min. Bend Radius During Installation: | 20 x Cable OD |
Min. Bend Radius During Operation: | 10 x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | Max. Crush Resistance During Installation : 1000 N/100 mm Max. Crush Resistance During Operation : 300 N/100 mm |
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight: | 11.3 kg/km (7.59 lbs/1000ft) |
Operating Temperature Range: | -20°C to +60°C |
Storage Temperature Range: | -20°C to +60°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | IEC 60332-3-24 |
ISO/IEC Compliance: | IEC 60793-1-1 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.60 Revision Date: 12-07-2023 |