(109)Universal (Indoor/Outdoor) optical fiber distribution cable : 900µm PVC tight buffer, Aramid yarn reinforcing, flame retardant PVC jacket. 8 Fibers, MM 50µm OM3, Riser & UL-1666 rated
Product Category: | Fiber Distribution Cable |
Suitable Applications: | High degree of flexibility suitable for backbone, horizontal, inner and inter building installations; Excellent flame retardant performance for indoor application; aramid yarn and black UV resistant jacket design for outdoor application |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50 µm |
Fiber Diameter: | 125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Construction: | Tight Buffer |
Buffer Diameter: | 900 µm |
Fiber Count: | 8 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 5.6 mm (0.22 in) |
Color: | Black |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km |
Min. Bend Radius During Installation: | 20 x Cable OD |
Min. Bend Radius During Operation: | 10 x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | Max Crush Resistance During Installation: 1000N/100mm, Max Crush Resistance During Operation: 300N/100mm |
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight: | 25.2 kg/km (16.9 lbs/1000ft) |
Operating Temperature Range: | -20 °C to +60 °C |
Storage Temperature Range: | -20 °C to +60 °C |
Environmental Suitability: | Indoor, Outdoor |
Flammability / Reaction to Fire: | UL 1666 |
ISO/IEC Compliance: | IEC 60793-1-1 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Notes: | Cable is suitable for outdoor use where water proof is not strictly required |
Update and Revision: | Revision Number: 0.49 Revision Date: 12-07-2023 |