(109)Category 3 Premise Horizontal Cable (16MHz), 200-pair, 24 AWG, HDPE insulation,U/UTP, LSZH jacket
Suitable Applications: | Backbone cable; Support current and future Category 3 applications, suitable for outdoor use |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 200 | 400 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.88 mm (0.035 in) | White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Grey, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Grey, Violet & Blue, Violet & Orange, Violet & Green, Violet & Brown, Violet & Grey |
Blue, Orange, Green, Brown, Grey, White, Red, Black |
Table Notes: | Telecom Color Order |
Description |
---|
2 x 25 + 6 x 25 pair units covered with a polyester foil |
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 30.5 mm (1.20 in) | Yes |
Overall Cable Diameter (Nominal): | 30.5 mm (1.20 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
93.8 Ohm/km | 66 pF/m (20 pF/ft) | 330 pF/100m | 100 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. SRL (Structural Return Loss) [dB] |
---|---|---|---|---|
0.772 | 2.2 dB/100m | 45 | 43 | 12 |
1 | 2.6 dB/100m | 44 | 41 | 12 |
4 | 5.6 dB/100m | 34 | 32 | 12 |
8 | 8.5 dB/100m | 29 | 27 | 12 |
10 | 9.7 dB/100m | 28 | 26 | 12 |
16 | 13.1 dB/100m | 25 | 23 | 10 |
Voltage Rating |
---|
72 V DC |
Operating | Installation |
---|---|
-30°C to +60°C | 0°C To +50°C |
Stationary Min. | Installation Min. |
---|---|
152.5 mm (6.004 in) | 457.5 mm |
Environmental Suitability: | Outdoor |
Data Category: | Category 3 |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
European Directive Compliance: | EU CE Mark |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.236 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
NN00104.001000 | Gray | Reel | 1,000 m | 8719605103611 |
NN00104.002000 | Gray | Reel | 2,000 m | 8719605103628 |