(109)Category 3 Premise Horizontal Cable (16MHz), 50-pair, 24 AWG, HDPE insulation, U/UTP, jelly filled cable core, PE inner jacket, Armouring, LSZH jacket
Suitable Applications: | Backbone cable; Support current and future Category 3 applications, suitable for outdoor use |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 50 | 100 |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene | 1 mm (0.039 in) | White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Grey, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Grey, Violet & Blue, Violet & Orange, Violet & Green, Violet & Brown, Violet & Grey | HDPE |
Blue, Orange |
Table Notes: | Telecom Color Order |
Description |
---|
2 units of 13 pairs and 2 units of 12 pairs filled with jelly compound and covered with a crepe paper |
Material | Nom. Diameter | Color |
---|---|---|
PE - Polyethylene | 19.4 mm (0.764 in) | Black |
Shield Type | Material |
---|---|
Tape | EquiBlock® |
Armor Type & Material |
---|
DST - Double Steel Tape |
Table Notes: | 2 FE/ZN tapes spirally wrapped |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 25.5 mm (1.00 in) |
Overall Cable Diameter (Nominal): | 25.5 mm (1.00 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
93.8 Ohm/km | 66 pF/m (20 pF/ft) | 330 pF/100m | 100 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. SRL (Structural Return Loss) [dB] |
---|---|---|---|---|
0.772 | 2.2 dB/100m | 45 | 43 | 12 |
1 | 2.6 dB/100m | 44 | 41 | 12 |
4 | 5.6 dB/100m | 34 | 32 | 12 |
8 | 8.5 dB/100m | 29 | 27 | 12 |
10 | 9.7 dB/100m | 28 | 26 | 12 |
16 | 13.1 dB/100m | 25 | 23 | 10 |
Voltage Rating |
---|
72 V DC |
Operating | Installation |
---|---|
-30°C to +60°C | 0°C To +50°C |
Stationary Min. | Installation Min. |
---|---|
127.5 mm (5.020 in) | 382.5 mm |
Bulk Cable Weight: | 770 kg/km |
Environmental Suitability: | Outdoor |
Data Category: | Category 3 |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
European Directive Compliance: | EU CE Mark |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.235 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
NN00100.00500 | Black | Reel | 500 m | 8719605103543 |