Product Hierarchy
Product Hierarchy

NN00099 - Category 3 Cable, 50 Pair, U/UTP, LSZH Indoor CPR Eca


Category 3 Premise Horizontal Cable (16MHz), 50-pair, 24 AWG, HDPE insulation, U/UTP, LSZH jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Backbone cable; Support current and future Category 3 applications

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper50
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.88 mm (0.035 in)White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey
Blue, Orange, Green, Brown, Grey
Insulation Table Notes: Telecom Color Order
Cable Core
Description
5 units of 10 pairs covered with a polyester foil
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)16.5 mm (0.650 in)Yes
Overall Cable Diameter (Nominal): 16.5 mm (0.650 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)66 pF/m (20 pF/ft)330 pF/100m100 Ohm
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. SRL (Structural Return Loss) [dB]
0.7722.2 dB/100m454312
12.6 dB/100m444112
45.6 dB/100m343212
88.5 dB/100m292712
109.7 dB/100m282612
1613.1 dB/100m252310
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
82.5 mm (3.25 in)247.5 mm

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
Data Category: Category 3
ISO/IEC Compliance: ISO/IEC 11801-1
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.332 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
NN00099.001000GrayReel1,000 m8719605103536
Date: 2017-03-17
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product