Product Hierarchy
Product Hierarchy

NH50117SF - Industrial Ethernet CAT7 4PR Strand AWG24/7 S/FTP Fire Resistant


Industrial Ethernet CAT7, S/FTP, 4P24AWG/7, Tinned Strand copper Conductors, Foam Polyolefin Insulation, Individual Shielded Pair + Braid shield,LASH Jkt,Fire Resistant

Product Overview

Suitable Applications: This Category 7 Cable is a cable standard for Gigabit Ethernet, capable to continue transmitting data even when being directly attacked by fire.

Construction Details

Conductor
SizeStrandingMaterialNo. of PairsNo. of Elements
24 AWGStrandedBC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)8.5 mm (0.33 in)1. Blue & White , 2. Orange & White , 3. Green & White, 4. Brown & White
Inner Shield
ElementShield TypeMaterial
Individual Shielded PairTapeBi-Laminate (Alum+Poly)
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Outer Jacket1 Table Notes: Outer Jacket Color: Grey (or per customer's request)
Overall Cable Diameter (Nominal): 8.5 +/-0.4 mm

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
95@20°C( Ohm/km)100 Ohm
Delay
Max. Delay Skew
30 ns/70m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
14.0 dB/60m65.062.065.062.019.0
168.1 dB/60m65.062.057.554.58.1
10020.8 dB/60m62.959.944.441.412.0
25033.8 dB/70m56.953.937.834.88.0
5008.0 dB/60m52.449.432.629.68.0
6o054.6 dB/60m51.248.231.331.38.0

Mechanical Characteristics

Temperature
UL Temperature
-40°C to + 80°C

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60331-23
Data Category: Category 7
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%

Product Notes

Notes: Mechanical Characteristics: 1. IRM 902 Mineral oil resistance at 100℃ for 72h: Tensile Strength (Mpa): ± 30% of original, Elongation (%): ±40% of original, 2. IRM 903 Fuel resistance at 70℃ for 168h: Tensile Strength (Mpa): ± 30% of original Elongation (%): ± 40% of original, 3. N-Sodium hydroxide solution alkali resistance at 23℃ for 168h:Tensile Strength (Mpa): ± 30% of original, Elongation (%): ≧ 100%, Ozone resistance at (0.025~0.03)%/25℃/24h:No crack

History

Update and Revision: Revision Number: 0.2 Revision Date: 12-15-2025
No accessories are available for this product