Product Hierarchy
Product Hierarchy

NH50116SFR - DataTuff™ Industrial Ethernet CAT6 4x2x23AWG/1 S/FTP Fire Resistant Anti-Rodent and Water- block


23 AWG solid bare copper conductors, Polyethylene insulation, Mica Glass Tape Fire Protection, S/FTP, Fire Reistant, Individual AL-mylar tape shield +Tinned Copper Braid, Central Drain Wire, Mica Glass Tape and Water Blocking tape, LSZH Jacket, Anti-Rodent and Water- block

Product Overview

Suitable Applications: Industrial Ethernet Cat 6 connection with Fire Resistant capability

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of PairsNo. of Elements
Conductor(s)23 AWGSolidBC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene1.58 mm (0.0622 in)Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown StripFire Protection Barrier: Mica glass Tape(MGT)
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Individual PairTapeBi-Laminate (Alum+Poly)26 AWG (Solid) TCAll four pairs laid up together, bound by a fire-protection barrier of mica-glass tape (MGT)
OverallBraidTinned Copper (TC)60%Water-blocking tape is wrapped over the braid shielding
Outer Jacket
Nom. Diameter
11.90 mm (0.4685 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C100 Ohm
Delay
Max. Delay Skew
45 ns/70m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
43.8 dB/70m66.363.356.053.023.0
106.0 dB/70m60.357.348.045.025.0
208.5 dB/70m55.852.842.039.025.0
259.6 dB/70m54.351.340.037.024.3
31.2510.7 dB/70m52.949.938.135.123.6
62.515.5 dB/70m48.445.432.129.121.5
100 MHz19.9 dB/70m45.342.328.025.020.1
20029.1 dB/70m40.837.822.019.018.0
25033.0 dB/70m39.336.320.017.017.3
Voltage
UL Voltage Rating
60 V

Mechanical Characteristics

Table Notes: Temperature range : -40°C To +80°C

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: IEC 61156-5, IEC 61034-2 - Smoke Density Min Transmittance = 60%
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.50%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.2 Revision Date: 09-03-2025
No accessories are available for this product